(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3/8 SQ Insulated Hex Socket

3/8 SQ Insulated Hex Socket

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9839-08

  • Single Product/Set Classification
    Single Item
  • Overall Length(mm)
    75
  • Size(mm)
    8
  • Mass(g)
    71
  • Length of Non-insulating Portion of Blade(mm)
    11 (±2)
  • Specifications
    1,000 V insulated, Tool main body: Chrome plating finish
  • JAN Code
    4003773020790
Part Number
9839-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,429.00

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Overall Length(mm)
    75
  • Size(mm)
    8
  • Mass(g)
    71
  • Length of Non-insulating Portion of Blade(mm)
    11 (±2)
  • Specifications
    1,000 V insulated, Tool main body: Chrome plating finish
  • JAN Code
    4003773020790

Product Description

· Made with special tool steel.
· Conforms with DIN EN/IEC60900 standards.
· Hex bit socket for mini sizes.
[Caution]
*For increased safety, use together with the Knipex insulated series.

Specifications of 9839-08

  • Single Product/Set Classification
    Single Item
  • Overall Length(mm)
    75
  • Size(mm)
    8
  • Mass(g)
    71
  • Length of Non-insulating Portion of Blade(mm)
    11 (±2)
  • Specifications
    1,000 V insulated, Tool main body: Chrome plating finish
  • JAN Code
    4003773020790
Part Number
9839-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,429.00

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1