(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

X-CUT Insulated Compact Nippers (SB) 7306-160

X-CUT Insulated Compact Nippers (SB) 7306-160

You can add up to 6 items to the comparison list.

Loading...

Specifications of 7306-160

  • Total Length(mm)
    160
  • Mass(g)
    175
  • Cutting Capacity: Soft Wires(φmm)
    4.8
  • Cutting Capacity: Medium-hardness Wire(φmm)
    3.8
  • Cutting Capacity: Hard Wires(φmm)
    2.7
  • Cutting Capacity: Piano Wire(φmm)
    2.2
  • Cutting capacity(ø mm)
    12 (Composite conductor)
  • JAN Code
    4003773075363
  • Specifications
    Head finish: Chrome plated, Handle specifications: 1,000 V insulated (VDE insulation tested)
  • Note
    Cutting surface is umbrella-shaped
Part Number
7306-160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,622.00

KUN INSULATED TOOLS 1 Piece(s) 11 Day(s)

Basic Specifications

  • Total Length(mm)
    160
  • Mass(g)
    175
  • Cutting Capacity: Soft Wires(φmm)
    4.8
  • Cutting Capacity: Medium-hardness Wire(φmm)
    3.8
  • Cutting Capacity: Hard Wires(φmm)
    2.7
  • Cutting Capacity: Piano Wire(φmm)
    2.2
  • Cutting capacity(ø mm)
    12 (Composite conductor)
  • JAN Code
    4003773075363
  • Specifications
    Head finish: Chrome plated, Handle specifications: 1,000 V insulated (VDE insulation tested)
  • Note
    Cutting surface is umbrella-shaped

Product Description

· Made from oil quenched and tempered chrome-vanadium high-performance steel.
· Forged for increased hardness.
· Conforms with DIN EN/IEC60900 standards.
· Adopting the two-tone color of red and yellow for the 1,000 V insulating handles which are made from two types of materials differentiates these from non-insulated tools.
· Adopts a 3-layer combination spring making it lightweight and highly stable, and allowing it to withstand hard repetitive use.
· Realizes approx. 180 mm-class cutting power at a size of 160 mm.
· Reduces the amount of force required compared to other general nippers of a similar size by 40%.
· Cuts through very fine wire, multi-core cable, and hard spring steel with the same ease.
· With the optimal cutting angle and leverage adjustments, exhibits especially high cutting performance without much force.
· Can easily cut through comparatively thick cable with its large opening.
· Compatible with all sorts of work pieces including spring steel, electrical wire, and cable.

Specifications of 7306-160

  • Total Length(mm)
    160
  • Mass(g)
    175
  • Cutting Capacity: Soft Wires(φmm)
    4.8
  • Cutting Capacity: Medium-hardness Wire(φmm)
    3.8
  • Cutting Capacity: Hard Wires(φmm)
    2.7
  • Cutting Capacity: Piano Wire(φmm)
    2.2
  • Cutting capacity(ø mm)
    12 (Composite conductor)
  • JAN Code
    4003773075363
  • Specifications
    Head finish: Chrome plated, Handle specifications: 1,000 V insulated (VDE insulation tested)
  • Note
    Cutting surface is umbrella-shaped
Part Number
7306-160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,622.00

KUN INSULATED TOOLS 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1