Insulated Screwdriver 9821-4.5

Brand :
KNIPEX

Caution

    Product Description

    · Made of chrome vanadium steel.
    · Conforms with DIN EN/IEC60900 standards.
    · Adopting the two-tone color of red and yellow for the 1,000 V insulating handles which are made from two types of materials differentiates these from non-insulated tools.
    · Can firmly apply force and turn with an ergonomic handle design focused on stability.
    · A handle design that prevents tool from falling down.
    · Has a 180 mm long blade for metric mounting.