Leutor Mini 8 Motor Unit

Caution
Product Description
[Features]
·The high-speed back-and-forth motion makes it suitable for grinding and polishing work such as filing and lapping.
·It is suitable for precision machining with a constant amplitude of 1.5 mm and 1.0 mm in the longitudinal direction.
·A reciprocating adjustment holder is provided as standard equipment, making it convenient to mount flat and round shaft tools.
·Tool shaft diameter MAX⌀3.5.