1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cup Brush With Shaft【5 Pieces Per Package】

BRUSH WITH SHAFT

Cup Brush With Shaft
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,374.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Carefully-selected materials used to produce a high-quality brush.
· We stock an abundance of materials and shapes. Select the ideal item for your purpose.
· Using an abrasive is recommended for polishing and adding luster.

 
Part Number
B3218
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,374.98

BRUSH WITH SHAFT 1 Pack(s)

5 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Product Type Cup Type Brush Outer Diameter(mm) 13
Brush Long(mm) 8

Please check the type/dimensions/specifications of the part B3218 in the Cup Brush With Shaft series.