1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nile Cable Strippers (CST35)

MUR HAND TOOL

Nile Cable Strippers (CST35)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 95,362.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Replacement blades are sold separately.

Product Description

[Features]
Cabtyre, VA and multi-core wires can be stripped with one touch.

Part Number
CST35
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 95,362.18

MUR HAND TOOL 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Stripping Ability(mm) 30 Air Consumption Amount(cm³/count) 685.5 Overall Length(mm) 268.5
Width(mm) 181 Height(mm) 140.5 Mass(g) 7,400

Please check the type/dimensions/specifications of the part CST35 in the Nile Cable Strippers (CST35) series.