1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nile Stand Holder

Nile Stand Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,577.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Use when air nippers, etc. are integrated into machinery.
· Can be mounted to the main body of round air nippers without a lever.
· Can freely be adjusted to any angle.

Part Number
SVM20
SVM30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTrusco code Applicable main body Mass
(g)

฿ 6,577.49

MUR HAND TOOL 1 Piece(s) 6 Day(s) 852-3520MR20M no lever type / outer diameter ø45325

฿ 7,041.90

MUR HAND TOOL 1 Piece(s) 9 Day(s) 852-3521MR30AM no lever type / outer diameter ø56367

Loading...

  1. 1

Basic Information

Type Other Related Accessory Depth(mm) 60 Width(mm) 50
Height(mm) 59