1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nile Fixing Stand

MUR HAND TOOL

Nile Fixing Stand
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,849.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· When working with round air cutters mounted (type with lever), use of both hands is feasible, improving workability.

Part Number
CTD30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,849.07

MUR HAND TOOL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Other Related Accessory Depth(mm) 140 Width(mm) 120
Height(mm) 117.5 (base) Applicable main body MR30A Mass(g) 500

Please check the type/dimensions/specifications of the part CTD30 in the Nile Fixing Stand series.