1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nile Three-Way Foot Valve

MUR HAND TOOL

Nile Three-Way Foot Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,223.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
This is a 3-way foot valve with outstanding safety.
It is used as a set with the fixed base
[Applications]
Air supply by stepping on the button part with the foot

Part Number
FB70S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,223.33

MUR HAND TOOL 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Type Other Related Accessory Depth(mm) 110 Width(mm) 122
Height(mm) 145 Trusco code 852-3338 Mass(g) 970

Please check the type/dimensions/specifications of the part FB70S in the Nile Three-Way Foot Valve series.