1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nile Square Model Air Shears (AM Model)

MUR HAND TOOL

Nile Square Model Air Shears (AM Model)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 165,494.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Replacement blades are sold separately.

Product Description

[Features]
· Integrate into and use in machines, etc.
· The main body is in a square shape with many screw holes for mounting.

Part Number
AM3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 165,494.00

MUR HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Scissors Cutting Capacity (Copper Wire)(mm) 0.8 Air Consumption Amount(cm³/count) 25
Operating Air Pressure(Mpa) 0.5~0.6 Overall Length(mm) 111 (G 1/4 screw not included) Compatible Replacement Blades No. 30S
Trusco Code 852-3246 Mass(g) 103

Please check the type/dimensions/specifications of the part AM3 in the Nile Square Model Air Shears (AM Model) series.