1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nile AS Model Air Scissors

MUR HAND TOOL

Nile AS Model Air Scissors
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,354.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Replacement blades are sold separately.

Product Description

[Features]
· Single-action shears.
[Applications]
· For cutting steel plates, steel bands, plastic sheets, etc.

 
Part Number
AS30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,354.54

MUR HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Scissors Cutting Capacity (Copper Wire)(mm) 0.8 Air Consumption Amount(cm³/count) 25
Overall Length(mm) 113 Compatible Replacement Blades No. 30S Trusco Code 852-3258
Diameter(ø mm) 20 (grip part) Mass(g) 70

Please check the type/dimensions/specifications of the part AS30 in the Nile AS Model Air Scissors series.