1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nile MG Model Air Cutters

Nile MG Model Air Cutters
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,102.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Replacement blades are sold separately.

Product Description

[Features]
· One port method.
· Small and lightweight air cutters for gate cutting.
· With turning on of air this comes into close contact with the product, removes all burrs, and cuts the gate.
· As it is small and lightweight with a low height, it is fit for mounting on an automatic machine (ejector).

Part Number
MG3
MG10
MG20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAir Consumption Amount
(cm³/count)
Compatible Replacement Blades Cutting Performance
(mm)
Trusco Code Mass
(g)

฿ 9,102.13

MUR HAND TOOL 1 Piece(s) 12 Day(s) 21FG10, FG10KResin 2852-341780

฿ 11,765.20

MUR HAND TOOL 1 Piece(s) 12 Day(s) 70FG3, FG3KResin 4852-3415230

฿ 15,470.33

MUR HAND TOOL 1 Piece(s) 11 Day(s) 213FG5, FG5KResin 6852-3416420

Loading...

  1. 1

Basic Information

Product Type Air Nipper