1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nile Sliding Air Cutters (CF Model)

Nile Sliding Air Cutters (CF Model)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,280.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Replacement blades are sold separately.

Product Description

[Features]
· Machine-mounted type.
· Can be used for cutting, crimping, or bending by integrating as a robot tip or in a device.
· The replacement blade closes after the tip part moves forward 30 mm.

Part Number
CF5
CF10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Capacity (Iron Wire)
(mm)
Air Consumption Amount
(cm³/count)
Compatible Replacement Blades Cutting Performance
(mm)
Trusco Code Mass
(g)

฿ 16,280.82

MUR HAND TOOL 1 Piece(s) 12 Day(s) 0.5265S2S, F1SSoft resin 2852-3269570

฿ 17,959.71

MUR HAND TOOL 1 Piece(s) 12 Day(s) 1436S4S, F3SSoft resin 4852-3267940

Loading...

  1. 1

Basic Information

Product Type Air Nipper