1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nile Air Nippers For Gate Cutting (ML Model)

Nile Air Nippers For Gate Cutting (ML Model)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 13,849.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Replacement blades are sold separately.

Product Description

[Features]
· Air nippers for gate cutting.
· Optimal for simultaneous multiple-location cutting of resin molded products.
· Moves parallel to the mounting stand.
· Replacement blades for the standard model air nippers MR model can be used for replacement blades.
· Please use if cutting abilities of the MER model or ME model are insufficient.

Part Number
ML10
ML20
ML30SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAir Consumption Amount
(cm³/count)
Compatible Replacement Blades Cutting Performance
(mm)
Trusco Code Mass
(g)

฿ 13,849.33

MUR HAND TOOL 1 Piece(s) 12 Day(s) 117F3SResin 4852-3418340

฿ 16,280.82

MUR HAND TOOL 1 Piece(s) 12 Day(s) 282F5SResin 7852-3419500

฿ 20,717.00

฿ 16,573.60

MUR HAND TOOL 1 Piece(s) 16 Day(s) 646F9PSResin 10852-3420870

Loading...

  1. 1

Basic Information

Product Type Air Nipper