1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nile Square Model Air Cutters (MSP-G Model) (MSP3G)

MUR HAND TOOL

Nile Square Model Air Cutters (MSP-G Model) (MSP3G)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Replacement blades are sold separately.

Product Description

[Features]
· Machine-mounted type.
· The blade can easily be replaced, even in narrow areas.
· How the blade opens can be adjusted (MSP3G does not include an adjustment bolt for opening the blade).

Part Number
MSP3G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Capacity (Iron Wire)
(mm)
Cutting Capacity (Copper Wire)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Operating Air Pressure
(Mpa)
Compatible Replacement Blades Cutting Performance
(mm)
Trusco Code Mass
(g)

฿ 15,991.36

MUR HAND TOOL 1 Piece(s) 12 Day(s) 0.40.8470480.3 to 0.4F10, F10S, S20, S20SSoft resin 1852-3483111

Loading...

  1. 1

Basic Information

Product Type Air Nipper

Please check the type/dimensions/specifications of the part MSP3G in the Nile Square Model Air Cutters (MSP-G Model) series.

Products with similar specification

Part Number
MSP10AG
MSP10G
MSP20G
MSP5G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCutting Capacity (Iron Wire)
(mm)
Cutting Capacity (Copper Wire)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Operating Air Pressure
(Mpa)
Compatible Replacement Blades Cutting Performance
(mm)
Trusco Code Mass
(g)

฿ 16,975.53

1 Piece(s) 12 Day(s) --980209-F5A, F5AS, S5A, S5ASSoft resin 4852-3477366

฿ 15,470.33

1 Piece(s) 12 Day(s) 1-7351740.3 to 0.4F3, F3S, S4, S4SSoft resin 4852-3478369

฿ 18,823.15

1 Piece(s) 12 Day(s) 2-1,960373-F5, F5S, S5, S5SSoft resin 7852-3480648

฿ 16,280.82

1 Piece(s) 12 Day(s) 0.51490940.3 to 0.4F1, F1S, S2, S2SSoft resin 2852-3485205