1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nile Square Model Air Cutters (MS-G Model)

Nile Square Model Air Cutters (MS-G Model)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,475.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Replacement blades are sold separately.

Product Description

[Features]
· Machine-mounted type.
· The blade can easily be replaced, even in narrow areas.
· How the blade opens can be adjusted (MS3G does not include an adjustment bolt for opening the blade).

Part Number
MS10AG
MS20G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Capacity (Iron Wire)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Compatible Replacement Blades Cutting Performance
(mm)
Trusco Code Mass
(g)

฿ 11,475.73

MUR HAND TOOL 1 Piece(s) 11 Day(s) -580122F5A, F5AS, S5A, S5ASSoft resin 4852-3463248

฿ 13,675.65

MUR HAND TOOL 1 Piece(s) 19 Day(s) 21,370268F5, F5S, S5, S5SSoft resin 7852-3466425

Loading...

  1. 1

Basic Information

Product Type Air Nipper