1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nile Square Model Air Cutters (MSK Model)

Nile Square Model Air Cutters (MSK Model)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,665.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Replacement blades are sold separately.

Product Description

[Features]
· Machine-mounted type.
· The main body is a square shape and has many open screw holes for mounting so it is very easy to setup on a machine, etc.
· As the tip is round and narrow, it is now easier to use it in narrow places.

Part Number
MSK10
MSK20
MSK30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Capacity (Iron Wire)
(mm)
Cutting Capacity (Copper Wire)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Compatible Replacement Blades Cutting Performance
(mm)
Trusco Code Mass
(g)

฿ 10,665.24

MUR HAND TOOL 1 Piece(s) 11 Day(s) 1-580105F3, F3S, FD3, S4, S4S, Z4, Z4SPiano wire 0.5, soft resin 4, hard resin 2.6852-3472190

฿ 13,849.33

HAND TOOLS 1 Piece(s) Same day 2-1,370270F5, F5S, FD5, S5, S5S, P6, CR6, Z6, Z6SStainless steel wire 1.6, piano wire 1, soft resin 7, hard resin 5852-3473340

฿ 17,670.25

MUR HAND TOOL 1 Piece(s) 11 Day(s) 2.83.32,740631F9P, F9PS, FD9P, S7P, P8P, CR8P, Z8PStainless steel wire 2, piano wire 1.2, soft resin 10, hard resin 6.5852-3474590

Loading...

  1. 1

Basic Information

Product Type Air Nipper