1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nile Square Model Air Cutters (MS Model)

MUR HAND TOOL

Nile Square Model Air Cutters (MS Model)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,475.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Replacement blades are sold separately.

Product Description

[Features]
· Machine-mounted type.
· The main body is a square shape and has many open screw holes for mounting so it is very easy to setup on a machine, etc.

Part Number
MS10A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,475.73

MUR HAND TOOL 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Nipper Cutting Capacity (Copper Wire)(mm) 1.8/1.6 Pressure Force(N) 580
Air Consumption Amount(cm³/count) 122 Compatible Replacement Blades S5A, S5AS, Z6A, F5A, F5AS Cutting Performance(mm) Piano wire 0.5, soft resin 4, hard resin 2.6
Trusco Code 852-3462 Mass(g) 250

Please check the type/dimensions/specifications of the part MS10A in the Nile Square Model Air Cutters (MS Model) series.