(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Machine-mounted type.
· Optimal for automating cutting and crimping work.
· Minute adjustments can be made depending on the product when mounting to a machine.
· Optimal for the following cases.
(1) Where the MR-M model has insufficient power
(2) Where there is a restriction of air pressure
(3) Where the pressure point is more distant than the fulcrum due to a separately prepared replacement blade
(4) Insufficient compressed air as air pressure is regulated
Part Number |
---|
MP3M |
MP5M |
MP10M |
MP12M |
MP15M |
MP25AM |
MP25M |
MP35AM |
MP250M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity (Iron Wire) (mm) | Cutting Capacity (Copper Wire) (mm) | Pressure Force (N) | Air Consumption Amount (cm³/count) | Operating Air Pressure (Mpa) | Overall Length (mm) | Compatible Replacement Blades | Cutting Performance (mm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,559.87 | MUR HAND TOOL | 1 Piece(s) | 12 Day(s) | 0.4 | 0.8 | 470 | 48 | 0.3 to 0.4 | 162 | S20, S20S, CR20, EP20, Z20, Z20S, ZCR20, ZEP20, F10, F10S, FD10 | Stainless steel wire 0.2, piano wire 0.2, soft resin 1 | 852-3441 | 110 | ||
฿ 13,559.87 | MUR HAND TOOL | 1 Piece(s) | 12 Day(s) | 0.5 | 1 | 490 | - | 0.3 to 0.4 | 134 | S2, S2S, CR2, EP2, Z2, Z2S, ZCR2, ZEP2, F1, F1S, FD1 | Stainless steel wire 0.3, piano wire 0.3, soft resin 2 | 852-3443 | 170 | ||
฿ 13,559.87 | MUR HAND TOOL | 1 Piece(s) | 12 Day(s) | 1 | - | 735 | 171 | 0.3 to 0.4 | 176.5 | S4, S4S, CR4, EP4, Z4, Z4S, ZCR4, ZEP4, F3, F3S, FD3, F3LS (long blade for plastic only) | Stainless steel wire 0.5, piano wire 0.5, soft resin 4, hard resin 2.6 | 852-3423 | 270 | ||
฿ 16,686.07 | MUR HAND TOOL | 1 Piece(s) | 12 Day(s) | 1.8 | 2.4 | 1070 | 318 | - | 194.5 | S5J | Stainless steel wire 1.4 | 852-3425 | 290 | ||
฿ 16,686.07 | MUR HAND TOOL | 1 Piece(s) | 12 Day(s) | - | - | 980 | 209 | - | 176.5 | S5A, S5AS, CR6A, EP6A, Z6A, ZCR6A, ZEP6A, F5A, FD5A | Stainless steel wire 1, piano wire 0.5, soft resin 4, hard resin 2.6 | 852-3427 | 270 | ||
฿ 14,254.58 | MUR HAND TOOL | 1 Piece(s) | 12 Day(s) | 2 | - | 1,960 | 459 | - | 208 | S5, S5S, P6, CR6, EP6, Z6, Z6S, ZCR6, ZEP6, F5, F5S, FD5, F5LS (plastic long blade) | Stainless steel wire 1.6, piano wire 1, soft resin 7, hard resin 5 | 852-3434 | 480 | ||
฿ 17,554.46 | MUR HAND TOOL | 1 Piece(s) | 12 Day(s) | 1.8 | 2.4 | 1,560 | 405 | - | 170 | S250, S250S, CR250, F250, F250S, FD250 | Soft resin 8, hard resin 5 | 852-3436 | 450 | ||
฿ 17,554.46 | MUR HAND TOOL | 1 Piece(s) | 12 Day(s) | 4 | 4.8 | 4,410 | 1,146 | - | 249 | S7P, S7PS, P8P, CR8P, EP10P, Z8P, Z8PS, ZCR8P, ZEP10P, F9P, F9PS, FD9P | Stainless steel wire 2.8, piano wire 1.2, soft resin 13, hard resin 6.5 | 852-3439 | 790 | ||
฿ 17,554.46 | MUR HAND TOOL | 1 Piece(s) | 12 Day(s) | 3.2 | 4 | 2,740 | 624 | - | 216 | S7P1, S7P1S, P8P1, Z8P1, ZCR8P1, ZEP10P1, F9P1, F9P1S, FD9P1, CR8P1, EP10P1 | Stainless steel wire 2.3, piano wire 1.2, soft resin 8, hard resin 6.5 | 852-3432 | 510 |
Loading...
Product Type | Air Nipper |
---|
How can we improve?
How can we improve?