1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nile CP Model Air Cutters

Nile CP Model Air Cutters
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 18,712.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Replacement blades are sold separately.

Product Description

This is CP type single-blade operated air wire cutters.
A lever-operated system is used.
Suitable for crimping and punching work.

 
Part Number
CP20
CP30XSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Capacity (Iron Wire)
(mm)
Cutting Capacity (Copper Wire)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Overall Length
(mm)
Compatible Replacement Blades Cutting Performance
(mm)
Trusco Code Mass
(g)

฿ 18,712.31

MUR HAND TOOL 1 Piece(s) 14 Day(s) 2-1,370227170P600, S500, EP600, Z600, F500, FD500Stainless steel wire 1.6, piano wire 1, soft resin 6, hard resin 5852-3275400

฿ 39,343.00

฿ 31,474.40

AIR NIPPERS 1 Piece(s) 13 Day(s) 3.84.54,410876293P800, CR800, EP100, Z800, F900, FD900Stainless steel wire 2.6, piano wire 1.2, soft resin 8, hard resin 6.5802-1411940

Loading...

  1. 1

Basic Information

Product Type Air Nipper