1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nile MP Model Air Cutters (Booster Connected Model)

Nile MP Model Air Cutters (Booster Connected Model)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,849.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Replacement blades are sold separately.

Product Description

[Features]
· Booster connected type air cutters.
· (1) If the MR model power is insufficient.
(2) If there is an air pressure restriction.
(3) If the pressure point is more distant than the fulcrum due to a separately prepared replacement blade.
(4) Optimal for cases of insufficient compressed air as air pressure is regulated.

Part Number
MP3
MP5
MP10
MP12
MP15
MP25
MP25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Capacity (Iron Wire)
(mm)
Cutting Capacity (Copper Wire)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Operating Air Pressure
(Mpa)
Overall Length
(mm)
Compatible Replacement Blades Cutting Performance
(mm)
Trusco Code Mass
(g)

฿ 13,849.33

MUR HAND TOOL 1 Piece(s) 12 Day(s) 0.40.8470480.3 to 0.4173S20, S20S, CR20, EP20, Z20, Z20S, ZCR20, ZEP20, F10, F10S, FD10Stainless steel wire 0.2, piano wire 0.2, soft resin 1852-3437120

฿ 13,849.33

MUR HAND TOOL 1 Piece(s) 12 Day(s) 0.51490-0.3 to 0.4154S2, S2S, CR2, EP2, Z2, Z2S, ZCR2, ZEP2, F1, F1S, FD1Stainless steel wire 0.3, piano wire 0.3, soft resin 2852-3442200

฿ 13,849.33

MUR HAND TOOL 1 Piece(s) 12 Day(s) 1-7351710.3 to 0.4195.5S4, S4S, CR4, EP4, Z4, Z4S, ZCR4, ZEP4, F3, F3S, FD3, F3LS (resin dedicated long blade), Y4 (non-textured)Stainless steel wire 0.5, piano wire 0.5, soft resin 4, hard resin 2.6852-3422300

฿ 17,959.71

MUR HAND TOOL 1 Piece(s) 12 Day(s) 1.8/1.22.4/2.21070318-213S5J, SY6J (blades that simultaneously cut and crush)Stainless steel wire 1.4852-3424330

฿ 17,959.71

MUR HAND TOOL 1 Piece(s) 12 Day(s) --980209-195.5S5A, S5AS, CR6A, EP6A, Z6A, ZCR6A, ZEP6A, F5A, F5AS, FD5A, Y6A (textured type)Stainless steel wire 1, piano wire 0.5, soft resin 4, hard resin 2.6852-3426300

฿ 17,959.71

MUR HAND TOOL 1 Piece(s) 12 Day(s) 1.82.41,560405-204S250, S250S, CR250, F250, F250S, FD250Soft resin 8, hard resin 5852-3430480

฿ 17,959.71

MUR HAND TOOL 1 Piece(s) 10 Day(s) 2-1,960459-242S5, S5S, P6, CR6, EP6, Z6, Z6S, ZCR6, ZEP6, F5, F5S, FD5, F5LS (long blade for resin only), Y6 (textured type)Stainless steel wire 1.6, piano wire 1, soft resin 7, hard resin 5852-3433560

Loading...

  1. 1

Basic Information

Product Type Air Nipper