1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nile MR Type Air Cutters

Nile MR Type Air Cutters
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,449.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Replacement blades are sold separately.

Product Description

[Features]
· Standard type, can be used in a wide range of applications.
· Blade replacement makes this optimal for work in cutting, crimping, bending, hole punching, caulking, crushing, etc.
· Ingenious blade replacement will save labor with various types of work.

Part Number
MR3A
MR10A
MR12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Capacity (Iron Wire)
(mm)
Cutting Capacity (Copper Wire)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Overall Length
(mm)
Compatible Replacement Blades Cutting Performance
(mm)
Trusco Code Mass
(g)

฿ 9,449.49

MUR HAND TOOL 1 Piece(s) 11 Day(s) 0.81.2470-118S20, S20S, CR20, EP20, Z20, Z20S, ZCR20, ZEP20, F10, F10S, FD10Stainless steel wire 0.3, piano wire 0.3, soft resin 2852-3458110

฿ 10,665.24

MUR HAND TOOL 1 Piece(s) 11 Day(s) --580122124S5A, S5AS, CR6A, EP6A, Z6A, ZCR6A, ZEP6A, F5A, F5AS, FD5A, Y6A (textured type)Stainless steel wire 1, piano wire 0.5, soft resin 4, hard resin 2.6852-3446200

฿ 10,665.24

MUR HAND TOOL 1 Piece(s) 11 Day(s) 1.62.3/1.6735221142S5J, SY6J (blades that simultaneously cut and crush)Stainless Steel Wire 1.2852-3449210

Loading...

  1. 1

Basic Information

Product Type Air Nipper