(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Merry CCK25 Communication Cable Cutter

Merry CCK25 Communication Cable Cutter

You can add up to 6 items to the comparison list.

Loading...

Specifications of CCK25

  • Compatible Wire Type
    IV Line
  • Cutting Capacity (Cable)(mm)
    1
  • Cutting Capacity (IV Wire)(㎜²)
    60 (Communication Cable ø20)
  • Stripping Ability Range
    Communications cables up to ø20
  • Cutting Performance(mm2)
    IV wire 60 (communications cable ø20)
  • Overall Length(mm)
    238
  • Trusco Code
    853-3621
  • Nominal dimensions
    240 mm
  • Mass(g)
    410
Part Number
CCK25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,029.52

MUR HAND TOOL 1 Piece(s) 6 Day(s)

Basic Specifications

  • Compatible Wire Type
    IV Line
  • Cutting Capacity (Cable)(mm)
    1
  • Cutting Capacity (IV Wire)(㎜²)
    60 (Communication Cable ø20)
  • Stripping Ability Range
    Communications cables up to ø20
  • Cutting Performance(mm2)
    IV wire 60 (communications cable ø20)
  • Overall Length(mm)
    238
  • Trusco Code
    853-3621
  • Nominal dimensions
    240 mm
  • Mass(g)
    410

Product Description

[Features]
· A movable fulcrum system with excellent cutting ability.
· Communications cables up to ø20 can be easily cut with one hand.
· The blade edging can be opened wide thanks to the use of a movable fulcrum system.

Specifications of CCK25

  • Compatible Wire Type
    IV Line
  • Cutting Capacity (Cable)(mm)
    1
  • Cutting Capacity (IV Wire)(㎜²)
    60 (Communication Cable ø20)
  • Stripping Ability Range
    Communications cables up to ø20
  • Cutting Performance(mm2)
    IV wire 60 (communications cable ø20)
  • Overall Length(mm)
    238
  • Trusco Code
    853-3621
  • Nominal dimensions
    240 mm
  • Mass(g)
    410
Part Number
CCK25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,029.52

MUR HAND TOOL 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1