1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LT30 Series (for DK/DK-S)

LT30 Series (for DK/DK-S)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 50,967.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Equipped with a display resolution of 0.1 µm corresponding to the minimum resolution.
It has an origin detection function and a reset/preset function.

Part Number
LT30-1GCSALE
LT30-2GBSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInput/Output Number of Input Axes Number of Display Axes Display Data Power Consumption
(W)
Mass
(g)

฿ 50,967.00

฿ 40,773.60

MNS DIGITAL GAUGE 1 Piece(s) 91 Day(s) RS-232C command executes each function without key operation / Current value, maximum value, minimum value and P-P value can be output by the data output command of RS-232C1-axis1-axisCurrent Value, Maximum Value, Minimum Value, P-P Value (= Maximum Value - Minimum Value)5Approximately 220

฿ 72,754.00

฿ 54,565.50

MNS DIGITAL GAUGE 1 Piece(s) 93 Day(s) -2-axis2-axisEach Axis' Maximum Value, Minimum Value, P-P Value (= Maximum Value - Minimum Value) or A Axis Display: Current Value, Maximum Value, Minimum Value, P-P Value (= Maximum Value - Minimum Value ) / B Axis Display: Single Axis (1st Axis or 2nd Axis) (Caution in 2-axis addition/subtraction display setting: The single axis is displayed only on monitor and cannot be operated) (Selected in parameter setting)9Approx. 270

Loading...

  1. 1

Basic Information

Product Type Counter Operating Temperature Range(°C) 0 to 40 Storage Temperature Range(°C) -10 to 50 / -20 to 60
Input Resolution 0.1/0.5/1/5/10 μm (parameter setting for each axis) Display Resolution It is possible to select the same resolution as the input resolution or a coarser resolution for each axis (parameter setting)