(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Compact digital gauge that is suitable for embedding and strong against oil and dust
Product Type | Linear Scale (Measuring Unit) | Measuring Range | 12 | Maximum Resolution(μm) | 5 |
---|---|---|---|---|---|
Accuracy(μm) | 10 (at 20°C) | Measuring Force | (At 20°C) Upper Orientation: 0.7 ±0.5N / Horizontal Orientation: 0.8 ±0.5 N / Lower Orientation: 0.9 ±0.5 N | Cable Length(m) | 2 |
Origin Position | None / Spindle Movement 5 mm Position | Spindle Drive System | Spring Extrusion | Number of Sliding Actions(10,000 times) | 500 |
Operating Temperature Range(°C) | 0 to 50 | Storage Temperature Range(°C) | -20 to 60 / -10 to 60 | Probe | With Steel Spherical Surface / Mounting Screw M2.5 |
Accessory | instruction Manual / Instruction Manual / +P M4 x 5 Screws x 2 | Maximum Response Speed(m/min) | Depends on the unit to be connected | Mass(g) | Approx. 75 |
Please check the type/dimensions/specifications of the part DT12N in the Measuring Unit DT12 (Standard Type) series.
How can we improve?
How can we improve?