1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LH71A Series

MNS SCALES

LH71A Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 28,328.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-performance display unit with a compact size that flexibly corresponds to diverse field uses
[Features]
· Minimum display amount switch
· Interval error correction
· Data storage
· Reset/preset
· Measuring unit origin detection
· Program function
· Multi-reference point
· Scaling
· An optional AC adapter (PSC-21) is required for the power supply

 
Part Number
LH71A-1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 28,328.00

฿ 22,662.40

MNS SCALES 1 Piece(s) 75 Day(s)

Loading...

  1. 1

Basic Information

Product Type Counter Operating Temperature Range(°C) 0 to 40 (Condensation-free) Storage Temperature Range(°C) -20 to 60 / -20 to 60 (Condensation-free)
Input Resolution Standard: 0.1 μm, 0.5 μm, 1 μm, 5 μm, 10 μm, 1 s, 10 s, 1 min, 10 min / Expansion: 100 μm, 50 μm, 25 μm, 20 μm, 2 μm, 0.05 μm, 1° can be added. Power Consumption(W) Up to 32 (when connected to AC power) Power Supply Voltage 12 VDC / Rating: 0.75 A / up to 1 A / 100 VAC to 240 VAC ±10% (when using optional AC adapter PSC-21)
Display Axis(Axis) 1 Mass(g) Approx. 1,500 Display Resolution Displays measuring unit input resolution or more and its double (excluding the angle display)