(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Tool Hanger MTH-300

Magnetic Tool Hanger MTH-300

You can add up to 6 items to the comparison list.

Loading...

Specifications of MTH-300

  • Frontage(mm)
    305
  • Depth(mm)
    60
  • Height(mm)
    68
  • Product Type 1
    Magnetic Hand
Part Number
MTH-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,307.68

PANEL RACKS 1 Piece(s) 9 Day(s)

Basic Specifications

  • Frontage(mm)
    305
  • Depth(mm)
    60
  • Height(mm)
    68
  • Product Type 1
    Magnetic Hand

Product Description

[Features]
· Organizes your scattered tools in one central place. 3-way model for hanging, attaching, and positioning your tools.
· The magnet secures it firmly even in places where you cannot drill holes.

Specifications of MTH-300

  • Frontage(mm)
    305
  • Depth(mm)
    60
  • Height(mm)
    68
  • Product Type 1
    Magnetic Hand
Part Number
MTH-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,307.68

PANEL RACKS 1 Piece(s) 9 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1