1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

V-Type Magnetic Holder CVH/CVS

HAND TOOL

V-Type Magnetic Holder CVH/CVS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 25,215.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Used for making holes, tapping, electric discharge or for holding work when cutting irregular-shaped objects during wire cutting tasks.
· Can also be used as a holder for 3-dimensional measuring devices and other types of measurement system.
[Features]
· A lever type for easily switching the magnetism ON or OFF.
· Three adsorption surfaces; top, bottom and back (partial.)

 
Part Number
CVH-200A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 25,215.99

HAND TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Block Shape V Type Product Type Magnet block Magnet Attraction Force(N) 686
Suction Surface Bottom / Rear Width(mm) 200 Depth(mm) 75
Height(mm) 100

Please check the type/dimensions/specifications of the part CVH-200A in the V-Type Magnetic Holder CVH/CVS series.