1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Simple Holder For Welding CPH-WP

HAND TOOL

Simple Holder For Welding CPH-WP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,257.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A simple magnetic-attraction based holder designed specifically for keeping costs down.
· Used at welding worksites on ships and on bridges.

Part Number
CPH-WP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,257.32

HAND TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Block Shape Rectangular Product Type Magnet block Magnet Attraction Force(N) 980
Suction Surface Bottom Width(mm) 66 Depth(mm) 50
Height(mm) 44

Please check the type/dimensions/specifications of the part CPH-WP in the Simple Holder For Welding CPH-WP series.