1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nozzle Holder CNH-BT (Part Number)

HAND TOOL

Nozzle Holder CNH-BT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,339.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Used for holding nozzles on the tips of hoses which supply cutting-oil to machine tools.

 
Part Number
CNH-BT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,339.98

HAND TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Type Magnetic Stand (Flexible Type) Size Small Adsorption Power(N) 980
Magnet width(mm) 50 Magnet Depth(mm) 73 Magnet Height(mm) 55

Please check the type/dimensions/specifications of the part CNH-BT in the Nozzle Holder CNH-BT series.