(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
8194-1 |
8194-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip size / Phillips (+) | Shaft length L (mm) | Shaft diameter (φ) (mm) |
Overall Length (mm) |
Trusco code | Compatible Screw |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 437.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | No.1 | 30 | 5 | 80 | 828-6944 | M2.5-3 | ||
฿ 614.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | No.2 | 35 | 6 | 90 | 828-6945 | M3-5 |
[Features]
· Stubby Pozidriv screwdriver
Part Number |
---|
8194-1 |
8194-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip size / Phillips (+) | Shaft length L (mm) | Shaft diameter (φ) (mm) |
Overall Length (mm) |
Trusco code | Compatible Screw |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 437.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | No.1 | 30 | 5 | 80 | 828-6944 | M2.5-3 | ||
฿ 614.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | No.2 | 35 | 6 | 90 | 828-6945 | M3-5 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?