(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DIN ISO 8764-1 Compliant Pozidriv Screwdriver PB 8192 RB

DIN ISO 8764-1 Compliant Pozidriv Screwdriver PB 8192 RB

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 8192-0-60LG

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.0
  • Shaft length L (mm)
    60
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Shaft through
    NA
  • Bolster
    NA
  • Shaft diameter (φ)(mm)
    4
  • Overall Length(mm)
    140
  • Trusco code
    828-6950
  • Weight(g)
    23
  • Compatible Screw
    M1.6-2
Part Number
8192-0-60LG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / Phillips (+) Shaft length L (mm) Shaft diameter (φ)
(mm)
Overall Length
(mm)
Trusco code Weight
(g)
Compatible Screw

฿ 357.00

HAND TOOLS 10 Piece(s) 92 Day(s) No.0 60 4 140 828-6950 23 M1.6-2

Basic Specifications

Product Description

[Features]
· Pozidriv screwdriver conforms to DIN ISO 8764-1
· Color-coded according to handle size

Specifications of 8192-0-60LG

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.0
  • Shaft length L (mm)
    60
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Shaft through
    NA
  • Bolster
    NA
  • Shaft diameter (φ)(mm)
    4
  • Overall Length(mm)
    140
  • Trusco code
    828-6950
  • Weight(g)
    23
  • Compatible Screw
    M1.6-2
Part Number
8192-0-60LG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / Phillips (+) Shaft length L (mm) Shaft diameter (φ)
(mm)
Overall Length
(mm)
Trusco code Weight
(g)
Compatible Screw

฿ 357.00

HAND TOOLS 10 Piece(s) 92 Day(s) No.0 60 4 140 828-6950 23 M1.6-2

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1