(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bike Tool PB 470 POS COL

Bike Tool PB 470 POS COL

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 470POSCOL

  • Tip Type
    Combination
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.2
  • Tip two-sided width size (mm)
    2 to 6
  • Bit Quantity
    12*8
  • Whether there is a double-end function
    NA
  • Set Content
    12 × BikeTool mit/avec/with/con/met C6: Slot 3; PH 2; TX 25; Hex 2, 2.5, 3, 4, 6
  • Mass(g)
    1,256
Part Number
470POSCOL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 25,864.00

฿ 20,691.20

PBS HAND TOOL 1 Piece(s) 91 Day(s)

Basic Specifications

  • Tip Type
    Combination
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.2
  • Tip two-sided width size (mm)
    2 to 6
  • Bit Quantity
    12*8
  • Whether there is a double-end function
    NA
  • Set Content
    12 × BikeTool mit/avec/with/con/met C6: Slot 3; PH 2; TX 25; Hex 2, 2.5, 3, 4, 6
  • Mass(g)
    1,256

Product Description

[Features]
· Bike Tool: 8 C6 bits, 5 mm L-type wrench
· A set of 1 adapter, 2 tire levers and 1 holder
· Store display set

Specifications of 470POSCOL

  • Tip Type
    Combination
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.2
  • Tip two-sided width size (mm)
    2 to 6
  • Bit Quantity
    12*8
  • Whether there is a double-end function
    NA
  • Set Content
    12 × BikeTool mit/avec/with/con/met C6: Slot 3; PH 2; TX 25; Hex 2, 2.5, 3, 4, 6
  • Mass(g)
    1,256
Part Number
470POSCOL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 25,864.00

฿ 20,691.20

PBS HAND TOOL 1 Piece(s) 91 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1