1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aurora Calculator, Small Size Tabletop

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 368.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Calculator with a tax rate switch between 5%, 8%, 10%, and F

Part Number
DT350TX-B
DT350TX-W
DT650TX-B
DT650TX-W
DT750TX-B
DT750TX-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
Color JAN code Functions Mass
(g)
Inner capacity

฿ 368.35

CALCULATORS 1 Piece(s) Quote 126 × 100 × 28Black4994614843770Dual power, works with quick pressing of keys, tax calculation, with calculation status display, sign change key, tax rate specification and free setting switch98.71 unit

฿ 385.09

CALCULATORS 1 Piece(s) Quote 126 × 100 × 28White4994614843787Dual power, works with quick pressing of keys, tax calculation, with calculation status display, sign change key, tax rate specification and free setting switch971 unit

฿ 449.15

CALCULATORS 1 Piece(s) Quote 173 × 107 × 26Black4994614843794Dual power, works with quick pressing of keys, multi-display, tax calculation, with calculation status display, round-up switch, decimal point designation switch, sign change key, tax rate specification and free setting switch145.71 unit

฿ 658.06

CALCULATORS 1 Piece(s) Quote 173 × 107 × 26White4994614843800Dual power, works with quick pressing of keys, multi-display, tax calculation, with calculation status display, round-up switch, decimal point designation switch, sign change key, tax rate specification and free setting switch145.71 unit

฿ 472.65

CALCULATORS 1 Piece(s) Quote 175 × 107 × 37Black4994614843817Dual power, works with quick pressing of keys, tax calculation, with calculation status display, round-up switch, decimal point designation switch, sign change key, tax rate specification and free setting switch121.71 unit

฿ 399.95

CALCULATORS 1 Piece(s) Quote 175 × 107 × 37White4994614843824Dual power, works with quick pressing of keys, tax calculation, with calculation status display, round-up switch, decimal point designation switch, sign change key, tax rate specification and free setting switch121.71 unit

Loading...

  1. 1

Basic Information

Number of Digits 12 digits Type details 3-key memory type Inner capacity 1 unit