1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aurora Calculator, Hand-Held Type (Color) (HC120TX-B)

CALCULATORS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 12-digit hand-held calculator with a tax calculation function

Part Number
HC120TX-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor JAN code Inner capacity

฿ 242.08

CALCULATORS 1 Piece(s) Quote Blue49946148436711 unit

Loading...

  1. 1

Basic Information

Number of Digits 12 digits Type details 3-key memory type Size(mm) 61 × 102 × 9
Functions Dual power, tax calculation, with calculation status display Mass(g) 36 Inner capacity 1 unit