Combination Wrench CW

Brand :
LOBTEX

Caution

    Product Description

    [Features]
    · A 2-in-1 tool which provides quick turning and temporary tightening using the wrench and final tightening using the offset wrench.
    · With a more compact head for easier use in tight spaces.
    · The offset wrench is a surface contact type*1, ideal for final tightening.
    (*1) Changing from the conventional line contact to a surface contact type helps prevent concentrations of stress, thereby allowing reliable tightening and loosening with reduced damaged to the edges of the nuts and bolts.
    · The handle is easy to grip. Features a reinforced cross-section shape to help prevent bending.
    · The large size has a longer, optimized handle for easy application of torque (21 or over except 27).
    · Features a larger sized display for improved visibility.
    · Features a satin finish which prevents slipping even when greasy with oil.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Combination Wrench CW | LOBTEX | MISUMI Thailand