1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stylus for Horizontal Stand (for MEI-1/H-2B/H-2LB) (F-152)

CZS MEASURING TOOLS

Stylus for Horizontal Stand (for MEI-1/H-2B/H-2LB) (F-152)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Each terminal consists of a set of movable and fixed sides.
· The parallelism guarantee standard is a value within 80% inside [F-150 to F-152: within 1.2 μm, F-153 to F-156: within 2.5 μm]
· F-155 and F-156 are quenched steel, and the others are carbide.

 
Part Number
F-152
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParallelism
(mm)

฿ 10,308.00

CZS MEASURING TOOLS 1 Piece(s) 16 Day(s) Within 0.0012 mm

Loading...

  1. 1

Basic Information

Product Type Probe Detail Type For Horizontal Stand Material Carbide

Please check the type/dimensions/specifications of the part F-152 in the Stylus for Horizontal Stand (for MEI-1/H-2B/H-2LB) series.

Products with similar specification

Part Number
F-153
F-154
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipParallelism
(mm)

฿ 10,308.00

1 Piece(s) 44 Day(s) Within 0.0025 mm

฿ 12,333.00

1 Piece(s) 16 Day(s) Within 0.0025 mm