1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stylus for Horizontal Stand (for BST-2B) (F-060)

CZS MEASURING TOOLS

Stylus for Horizontal Stand (for BST-2B) (F-060)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Each terminal consists of a set of movable and fixed sides.
· Material: SK material
· The standard model comes with F-060. When using F-061 and F-062, a table plate (TP-108) is required separately.

 
Part Number
F-060
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range Measuring Depth
(mm)

฿ 6,472.96

CZS MEASURING TOOLS 1 Piece(s) 45 Day(s) φ2 to 200 to 2

Loading...

  1. 1

Basic Information

Product Type Probe Material SK Material

Please check the type/dimensions/specifications of the part F-060 in the Stylus for Horizontal Stand (for BST-2B) series.

Products with similar specification

Part Number
F-062
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMeasuring Range Measuring Depth
(mm)

฿ 6,472.96

1 Piece(s) 45 Day(s) φ5 to 232 to 5