1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer, Elemetron [Amplifier] EM-SA1R

CZS MEASURING TOOLS

Micrometer, Elemetron [Amplifier] EM-SA1R
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 58,112.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Elemetron EM-SA1R has been significantly downsized to a volume of 1/50th compared with the conventional model, while maintaining high sensitivity and high accuracy with minimum read value of 0.1 μm. In addition, new functions enabling multi-point measurement such as combined installation and batch control have been added, which can be used by combining the master unit and slave units. It helps save space while expanding the functions of conventional models.

 
Part Number
EM-SA1RP/RS SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 58,112.00

฿ 46,489.60

CZS MEASURING TOOLS 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Display Method Digital Specifications Polarity and 6 digits, mode display, LCD with green/red backlight Minimum Read Value(mm) 0.0001
Size(mm) 63 (W) x 24 (H) x 48 (D) Detailed Type Master Unit Display Range(mm) -99.9999 to +99.9999
Mass (main unit only)(g) 110 Operating Temperature Range(°C) 0 to +40°C (avoid condensation and freezing) When stored: -10 to +60°C

Please check the type/dimensions/specifications of the part EM-SA1RP/RS in the Micrometer, Elemetron [Amplifier] EM-SA1R series.