1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digimetron [Sensor Head] IPD-B505F

CZS MEASURING TOOLS

Digimetron [Sensor Head] IPD-B505F
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 24,825.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An ultra-small box type optimal for embedding into equipment.
· Equipped with origin detection function, it does not require master setting each time the power is turned off.
· The lower surface installation method eliminates issues caused by excessive tightening of the stem.
· A unit that has protection grade of IP67 and complies with the EMC Directive (CE marking).

 
Part Number
IPD-B505F/2M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,825.00

฿ 18,958.85

CZS MEASURING TOOLS 1 Piece(s) 22 Day(s)

Loading...

  1. 1

Basic Information

Application linear gauge Display Method Digital Scale interval minimal display(mm) 0.0005
Accuracy(μm) 1 μm or less Measured force(N) 1.08 N or less Standard specification (measuring element) F-201 (Ceramic)
Standard specification (cable) Cable Length: 2 m Standard specification (rubber bellows) M-138 Features Protection Grade: Equivalent to IP67
Measurement Range(mm) 5 Mass(g) 110

Please check the type/dimensions/specifications of the part IPD-B505F/2M in the Digimetron [Sensor Head] IPD-B505F series.