(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Walking Measure 10KF

Walking Measure 10KF

You can add up to 6 items to the comparison list.

Loading...

Specifications of WM-10KF

  • Product Type
    Roller distance gauge
  • Measuring Range(cm~m)
    10 to 10,000
  • Reduction length to Total length(mm)
    520 to 980
  • Wheel Diameter(mm)
    160
  • JAN Code
    4954183161224
  • Product Name
    KDS Walking Measure 1KF
  • Mass(g)
    1,000
  • Set Content
    With shoulder bag
Part Number
WM-10KF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,944.45

ROLLER DISTANCE GAUGES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Roller distance gauge
  • Measuring Range(cm~m)
    10 to 10,000
  • Reduction length to Total length(mm)
    520 to 980
  • Wheel Diameter(mm)
    160
  • JAN Code
    4954183161224
  • Product Name
    KDS Walking Measure 1KF
  • Mass(g)
    1,000
  • Set Content
    With shoulder bag

Product Description

[Features]
· Equipment accuracy: highly accurate with an error of 1% or less
· As the counter is located in the center of the shaft, it can be kept well balanced while measurements are taken.
· Measurement range: 10 cm to 10 km
· Folds in half to allow for compact storage
· Carrying handle

Specifications of WM-10KF

  • Product Type
    Roller distance gauge
  • Measuring Range(cm~m)
    10 to 10,000
  • Reduction length to Total length(mm)
    520 to 980
  • Wheel Diameter(mm)
    160
  • JAN Code
    4954183161224
  • Product Name
    KDS Walking Measure 1KF
  • Mass(g)
    1,000
  • Set Content
    With shoulder bag
Part Number
WM-10KF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,944.45

ROLLER DISTANCE GAUGES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1