(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rounding Ultra-Heat-Treated Saw Blade

Rounding Ultra-Heat-Treated Saw Blade

You can add up to 6 items to the comparison list.

Loading...

Specifications of HSB-W

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Blade Replacement
  • Blade thickness(mm)
    0.6
  • Overall Length(mm)
    108
  • Quantity Per Replacement Blade(Ply)
    1
  • Applicable Body
    Three-way, safety G, saw-with-tucker series
  • JAN Code
    4984183151522
  • Mass(g)
    19
Part Number
HSB-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 173.89

CUTTER KNIFE 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Blade Replacement
  • Blade thickness(mm)
    0.6
  • Overall Length(mm)
    108
  • Quantity Per Replacement Blade(Ply)
    1
  • Applicable Body
    Three-way, safety G, saw-with-tucker series
  • JAN Code
    4984183151522
  • Mass(g)
    19

Product Description

[Features]
Compatible model
· Three-way
· Safety G
· Saw-with-tucker series

Specifications of HSB-W

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Blade Replacement
  • Blade thickness(mm)
    0.6
  • Overall Length(mm)
    108
  • Quantity Per Replacement Blade(Ply)
    1
  • Applicable Body
    Three-way, safety G, saw-with-tucker series
  • JAN Code
    4984183151522
  • Mass(g)
    19
Part Number
HSB-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 173.89

CUTTER KNIFE 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1