(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Durable Tokusen Replacement Blade (Large)

Durable Tokusen Replacement Blade (Large)

You can add up to 6 items to the comparison list.

Loading...

Specifications of LB-50EHN

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Blade Replacement
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    100
  • Quantity Per Replacement Blade(Ply)
    50
  • Applicable Body
    Compatible with all large (L blade) models used.
  • JAN Code
    4984183161828
  • Mass(g)
    360
Part Number
LB-50EHN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 490.76

KDS MEASURING TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Blade Replacement
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    100
  • Quantity Per Replacement Blade(Ply)
    50
  • Applicable Body
    Compatible with all large (L blade) models used.
  • JAN Code
    4984183161828
  • Mass(g)
    360

Product Description

[Features]
· Replacement blade with excellent cost performance
Compatible model
· Compatible with all large (L blade) models used.

Specifications of LB-50EHN

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Blade Replacement
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    100
  • Quantity Per Replacement Blade(Ply)
    50
  • Applicable Body
    Compatible with all large (L blade) models used.
  • JAN Code
    4984183161828
  • Mass(g)
    360
Part Number
LB-50EHN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 490.76

KDS MEASURING TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1