(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Blade (Large)

Double Blade (Large)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 215.24 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LB-10WH
LB-50WH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity Per Replacement Blade
(Ply)
JAN Code Mass
(g)

฿ 215.24

KDS MEASURING TOOL 1 Piece(s) 31 Day(s) 10 4984183128999 80

฿ 601.43

KDS MEASURING TOOL 1 Piece(s) 31 Day(s) 50 4984183129019 360

Basic Specifications

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Blade Replacement
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    100
  • Applicable Body
    Compatible with all large (L blade) models used.

Product Description

[Features]
Compatible model
· Compatible with all large (L blade) models used.

Part Number
LB-10WH
LB-50WH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity Per Replacement Blade
(Ply)
JAN Code Mass
(g)

฿ 215.24

KDS MEASURING TOOL 1 Piece(s) 31 Day(s) 10 4984183128999 80

฿ 601.43

KDS MEASURING TOOL 1 Piece(s) 31 Day(s) 50 4984183129019 360

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1