(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Three-Way Red

Three-Way Red

You can add up to 6 items to the comparison list.

Loading...

Specifications of T-11RE

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.6
  • Detailed Type
    Safety lock mechanism
  • Quantity Per Replacement Blade(Ply)
    Universal ultra-heat-treated saw blade × 1, rounding ultra-heat-treated saw blade × 1, large blade (L blade) × 1
  • Applicable Replacement Blade
    Universal ultra-heat-treated saw blade, rounding ultra-heat-treated saw blade, large blade (L blade)
  • JAN Code
    4954183129835
  • Blade
    Universal ultra-heat-treated saw blade, rounding ultra-heat-treated saw blade, large blade (L blade)
  • Mass(g)
    180
  • Color
    Red
Part Number
T-11RE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 752.60

KDS MEASURING TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.6
  • Detailed Type
    Safety lock mechanism
  • Quantity Per Replacement Blade(Ply)
    Universal ultra-heat-treated saw blade × 1, rounding ultra-heat-treated saw blade × 1, large blade (L blade) × 1
  • Applicable Replacement Blade
    Universal ultra-heat-treated saw blade, rounding ultra-heat-treated saw blade, large blade (L blade)
  • JAN Code
    4954183129835
  • Blade
    Universal ultra-heat-treated saw blade, rounding ultra-heat-treated saw blade, large blade (L blade)
  • Mass(g)
    180
  • Color
    Red

Product Description

[Features]
· It can use three types of blades: universal ultra-heat-treated saw blade, rounding ultra-heat-treated saw blade and large blade (L blade)
· Two types of blades can always be used at the front and back
· Can integrated one more type into the main unit.
· Safety lock mechanism
· Built-in replacement blade

Specifications of T-11RE

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.6
  • Detailed Type
    Safety lock mechanism
  • Quantity Per Replacement Blade(Ply)
    Universal ultra-heat-treated saw blade × 1, rounding ultra-heat-treated saw blade × 1, large blade (L blade) × 1
  • Applicable Replacement Blade
    Universal ultra-heat-treated saw blade, rounding ultra-heat-treated saw blade, large blade (L blade)
  • JAN Code
    4954183129835
  • Blade
    Universal ultra-heat-treated saw blade, rounding ultra-heat-treated saw blade, large blade (L blade)
  • Mass(g)
    180
  • Color
    Red
Part Number
T-11RE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 752.60

KDS MEASURING TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1