(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Design Knife Yellow【10 Pieces Per Package】

Design Knife Yellow

You can add up to 6 items to the comparison list.

Loading...

Specifications of D-12YE

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.38
  • Detailed Type
    Screwing lock mechanism
  • Quantity Per Replacement Blade(Ply)
    15
  • Applicable Replacement Blade
    For Design Knife
  • JAN Code
    4954183142933
  • Blade
    For Design Knife
  • Mass(g)
    25
  • Color
    Yellow
Part Number
D-12YE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 1,118.32

CUTTER KNIFE 1 Pack(s)

10 Pieces Per Package

31 Day(s)

Basic Specifications

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.38
  • Detailed Type
    Screwing lock mechanism
  • Quantity Per Replacement Blade(Ply)
    15
  • Applicable Replacement Blade
    For Design Knife
  • JAN Code
    4954183142933
  • Blade
    For Design Knife
  • Mass(g)
    25
  • Color
    Yellow

Product Description

[Features]
· Ideal for delicate cutting and cutting curved lines.
· Easy-to-use balance and "rubber grip" so the fingers will not easily get tired
· Screwing lock mechanism
· Replacement blade can be integrated into the main unit.
· Cap with anti-roll stopper

Specifications of D-12YE

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.38
  • Detailed Type
    Screwing lock mechanism
  • Quantity Per Replacement Blade(Ply)
    15
  • Applicable Replacement Blade
    For Design Knife
  • JAN Code
    4954183142933
  • Blade
    For Design Knife
  • Mass(g)
    25
  • Color
    Yellow
Part Number
D-12YE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 1,118.32

CUTTER KNIFE 1 Pack(s)

10 Pieces Per Package

31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1