(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

P Cutter Red

P Cutter Red

You can add up to 6 items to the comparison list.

Loading...

Specifications of P-11RE

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.6
  • Detailed Type
    One-touch simple lock mechanism
  • Quantity Per Replacement Blade(Ply)
    Plastic cutting blade × 2, cutter blade × 2
  • Applicable Replacement Blade
    Plastic cutting blade, cutter blade
  • JAN Code
    4954183129781
  • Blade
    Plastic cutting blade, cutter blade
  • Mass(g)
    80
  • Color
    Red
Part Number
P-11RE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 283.96

KDS MEASURING TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.6
  • Detailed Type
    One-touch simple lock mechanism
  • Quantity Per Replacement Blade(Ply)
    Plastic cutting blade × 2, cutter blade × 2
  • Applicable Replacement Blade
    Plastic cutting blade, cutter blade
  • JAN Code
    4954183129781
  • Blade
    Plastic cutting blade, cutter blade
  • Mass(g)
    80
  • Color
    Red

Product Description

[Features]
· Freely interchange blade for cutting plastic/PVC plates and cutter blade.
· One-touch simple lock mechanism
· Replacement blade built-in type
· With 2 plastic cutting blades and cutter blades each

Specifications of P-11RE

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.6
  • Detailed Type
    One-touch simple lock mechanism
  • Quantity Per Replacement Blade(Ply)
    Plastic cutting blade × 2, cutter blade × 2
  • Applicable Replacement Blade
    Plastic cutting blade, cutter blade
  • JAN Code
    4954183129781
  • Blade
    Plastic cutting blade, cutter blade
  • Mass(g)
    80
  • Color
    Red
Part Number
P-11RE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 283.96

KDS MEASURING TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1