(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety S Green

Safety S Green

You can add up to 6 items to the comparison list.

Loading...

Specifications of S-14GR

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.38
  • Detailed Type
    Safety lock mechanism
  • Quantity Per Replacement Blade(Ply)
    2
  • Applicable Replacement Blade
    Small (S blade) 0.38 mm thick
  • JAN Code
    4954183129552
  • Blade
    Small (S blade) 0.38 mm thick
  • Mass(g)
    26
  • Color
    Green
Part Number
S-14GR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 242.86

KDS MEASURING TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.38
  • Detailed Type
    Safety lock mechanism
  • Quantity Per Replacement Blade(Ply)
    2
  • Applicable Replacement Blade
    Small (S blade) 0.38 mm thick
  • JAN Code
    4954183129552
  • Blade
    Small (S blade) 0.38 mm thick
  • Mass(g)
    26
  • Color
    Green

Product Description

[Features]
· Safety lock mechanism
· Clip with blade snap-off function

Specifications of S-14GR

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.38
  • Detailed Type
    Safety lock mechanism
  • Quantity Per Replacement Blade(Ply)
    2
  • Applicable Replacement Blade
    Small (S blade) 0.38 mm thick
  • JAN Code
    4954183129552
  • Blade
    Small (S blade) 0.38 mm thick
  • Mass(g)
    26
  • Color
    Green
Part Number
S-14GR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 242.86

KDS MEASURING TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1