- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of G-11RE
-
- Product Type
- Cutter Knife
-
- Main body, Spare Blade
- Body
-
- Blade thickness(mm)
- 0.6
-
- Detailed Type
- Safety lock mechanism
-
- Quantity Per Replacement Blade(Ply)
- 2
-
- Applicable Replacement Blade
- Large & thick (G) 0.6 mm thick
-
- JAN Code
- 4954183129712
-
- Blade
- Large & thick (G) 0.6 mm thick
-
- Mass(g)
- 102
-
- Color
- Red
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 291.21
|
KDS MEASURING TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Product Type
- Cutter Knife
-
- Main body, Spare Blade
- Body
-
- Blade thickness(mm)
- 0.6
-
- Detailed Type
- Safety lock mechanism
-
- Quantity Per Replacement Blade(Ply)
- 2
-
- Applicable Replacement Blade
- Large & thick (G) 0.6 mm thick
-
- JAN Code
- 4954183129712
-
- Blade
- Large & thick (G) 0.6 mm thick
-
- Mass(g)
- 102
-
- Color
- Red
Product Description
[Features]
· 0.6 mm-thick blade
· For cutting thick objects
· Heavy-duty 0.8 mm-thick reinforcement fitting
· With blade snap-off function cap
· Safety lock mechanism
· 2 replacement blades built in
Specifications of G-11RE
-
- Product Type
- Cutter Knife
-
- Main body, Spare Blade
- Body
-
- Blade thickness(mm)
- 0.6
-
- Detailed Type
- Safety lock mechanism
-
- Quantity Per Replacement Blade(Ply)
- 2
-
- Applicable Replacement Blade
- Large & thick (G) 0.6 mm thick
-
- JAN Code
- 4954183129712
-
- Blade
- Large & thick (G) 0.6 mm thick
-
- Mass(g)
- 102
-
- Color
- Red
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 291.21
|
KDS MEASURING TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?