(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auto L Red

Auto L Red

You can add up to 6 items to the comparison list.

Loading...

Specifications of L-18RE

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5
  • Detailed Type
    Auto-lock mechanism
  • Quantity Per Replacement Blade(Ply)
    2
  • Applicable Replacement Blade
    Rigid white blade (large)
  • JAN Code
    4954183139131
  • Blade
    Rigid white blade (large)
  • Mass(g)
    84
  • Color
    Red
Part Number
L-18RE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 293.03

KDS MEASURING TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5
  • Detailed Type
    Auto-lock mechanism
  • Quantity Per Replacement Blade(Ply)
    2
  • Applicable Replacement Blade
    Rigid white blade (large)
  • JAN Code
    4954183139131
  • Blade
    Rigid white blade (large)
  • Mass(g)
    84
  • Color
    Red

Product Description

[Features]
· Auto-lock mechanism
· 2 replacement blades built-in
· With slider locking prevention mechanism

Specifications of L-18RE

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5
  • Detailed Type
    Auto-lock mechanism
  • Quantity Per Replacement Blade(Ply)
    2
  • Applicable Replacement Blade
    Rigid white blade (large)
  • JAN Code
    4954183139131
  • Blade
    Rigid white blade (large)
  • Mass(g)
    84
  • Color
    Red
Part Number
L-18RE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 293.03

KDS MEASURING TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1